IESNA:LM-63-2002
[TEST]P1297915
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R55W2N902750DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]894
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1182.3 1177.9 1166.3 1152 1139.1 1136.1 1139.5 1146.6 1154.8 1161.2
1163.3 1161.9 1156.5 1148 1138.1 1124.9 1109.6 1090.2 1068.5 1042.3
1012.8 979.2 939.4 895.6 845.4 790 729.2 664.7 595.7 524.7
452.4 379.7 308.7 277.1 244.5 189.2 145 110.4 81.9 70
60.8 46.2 37.4 23.8 15.3 9.2 4.1 1.4 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0 0
0 0 0
